??
CAD model selection
K1714.0610
HELP_VARIABLE
Company
KIPP
Description
K1714 - Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
Bill of material
K1714.0610
BESTKIPP
Order No.
K1714.0610
BX
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
15.9 mm
A1
distance
454 mm
A2
distance
565.1 mm
A3
distance
577.8 mm
A4
distance
288.9 mm
A5
distance
466.7 mm
A6
distance
552.4 mm
B
width
19.1 mm
H
height
35.3 mm
L
Length
610 mm
TRAGKRAFT
Loading per pair kg
46 kg
GEW
Approx. weight
2.4200 kg
MONTAGE
Assembly
side mounting
PTYP
Product type
standard
VA
Packaging type
1 Stück = 1 Paar
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245585588
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions